(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M6 Series Stand Bracket ABY

M6 Series Stand Bracket ABY

Structural element of factory automation equipment. Standard bracket for the M6 series [Material] A6N01S-T5

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ABY-6025-6
ABY-6025-6-BNH
ABY-6025-6-BNHS
ABY-6025-6-CNH
ABY-6025-6-CNHS
ABY-6025-6-T
ABY-6025-6-T-BNH
ABY-6025-6-T-BNHS
ABY-6025-6-T-CNH
ABY-6025-6-T-CNHS
ABY-6055-6
ABY-6055-6-BNH
ABY-6055-6-BNHS
ABY-6055-6-CNH
ABY-6055-6-CNHS
ABY-6055-6-T
ABY-6055-6-T-BNH
ABY-6055-6-T-BNHS
ABY-6055-6-T-CNH
ABY-6055-6-T-CNHS
ABY-6085-6
ABY-6085-6-BNH
ABY-6085-6-BNHS
ABY-6085-6-CNH
ABY-6085-6-CNHS
ABY-6085-6-T
ABY-6085-6-T-BNH
ABY-6085-6-T-BNHS
ABY-6085-6-T-CNH
ABY-6085-6-T-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Frame Width
(mm)
Number of the Applicable Slots Tap Specifications Width
(mm)
Screw Type Screw・Nut Material

SGD 8.31

1 Piece(s) Same day 10301-Row GrooveNo TappingBracket only25--

SGD 8.05

1 Piece(s) 4 Day(s) or more 10301-Row GrooveNo TappingFasteners Set25Upset BoltSteel

SGD 9.43

1 Piece(s) 4 Day(s) or more 10301-Row GrooveNo TappingFasteners Set25Upset BoltStainless Steel

SGD 8.70

1 Piece(s) 4 Day(s) or more 10301-Row GrooveNo TappingFasteners Set25Bolt of washer included hexagonal socket headSteel

SGD 9.54

1 Piece(s) 4 Day(s) or more 10301-Row GrooveNo TappingFasteners Set25Bolt of washer included hexagonal socket headStainless Steel

SGD 9.33

1 Piece(s) 4 Day(s) or more 10301-Row GrooveWith M6 TapBracket only25--

SGD 10.08

1 Piece(s) 4 Day(s) or more 10301-Row GrooveWith M6 TapFasteners Set25Upset BoltSteel

SGD 11.39

1 Piece(s) 4 Day(s) or more 10301-Row GrooveWith M6 TapFasteners Set25Upset BoltStainless Steel

SGD 10.68

1 Piece(s) 4 Day(s) or more 10301-Row GrooveWith M6 TapFasteners Set25Bolt of washer included hexagonal socket headSteel

SGD 11.52

1 Piece(s) 4 Day(s) or more 10301-Row GrooveWith M6 TapFasteners Set25Bolt of washer included hexagonal socket headStainless Steel

SGD 10.13

1 Piece(s) 4 Day(s) or more 10602-Row GrooveNo TappingBracket only55--

SGD 10.65

1 Piece(s) 4 Day(s) or more 10602-Row GrooveNo TappingFasteners Set55Upset BoltSteel

SGD 13.38

1 Piece(s) 4 Day(s) or more 10602-Row GrooveNo TappingFasteners Set55Upset BoltStainless Steel

SGD 11.91

1 Piece(s) 4 Day(s) or more 10602-Row GrooveNo TappingFasteners Set55Bolt of washer included hexagonal socket headSteel

SGD 13.63

1 Piece(s) 4 Day(s) or more 10602-Row GrooveNo TappingFasteners Set55Bolt of washer included hexagonal socket headStainless Steel

SGD 11.11

1 Piece(s) 4 Day(s) or more 10602-Row GrooveWith M6 TapBracket only55--

SGD 12.62

1 Piece(s) 4 Day(s) or more 10602-Row GrooveWith M6 TapFasteners Set55Upset BoltSteel

SGD 15.34

1 Piece(s) 4 Day(s) or more 10602-Row GrooveWith M6 TapFasteners Set55Upset BoltStainless Steel

SGD 13.88

1 Piece(s) 4 Day(s) or more 10602-Row GrooveWith M6 TapFasteners Set55Bolt of washer included hexagonal socket headSteel

SGD 15.60

1 Piece(s) 4 Day(s) or more 10602-Row GrooveWith M6 TapFasteners Set55Bolt of washer included hexagonal socket headStainless Steel

SGD 11.59

1 Piece(s) 4 Day(s) or more 10903-Row GrooveNo TappingBracket only85--

SGD 13.77

1 Piece(s) 4 Day(s) or more 10903-Row GrooveNo TappingFasteners Set85Upset BoltSteel

SGD 17.80

1 Piece(s) 4 Day(s) or more 10903-Row GrooveNo TappingFasteners Set85Upset BoltStainless Steel

SGD 15.67

1 Piece(s) 4 Day(s) or more 10903-Row GrooveNo TappingFasteners Set85Bolt of washer included hexagonal socket headSteel

SGD 18.18

1 Piece(s) 4 Day(s) or more 10903-Row GrooveNo TappingFasteners Set85Bolt of washer included hexagonal socket headStainless Steel

SGD 13.57

1 Piece(s) 4 Day(s) or more 10903-Row GrooveWith M6 TapBracket only85--

SGD 15.73

1 Piece(s) 4 Day(s) or more 10903-Row GrooveWith M6 TapFasteners Set85Upset BoltSteel

SGD 19.77

1 Piece(s) 4 Day(s) or more 10903-Row GrooveWith M6 TapFasteners Set85Upset BoltStainless Steel

SGD 17.64

1 Piece(s) 4 Day(s) or more 10903-Row GrooveWith M6 TapFasteners Set85Bolt of washer included hexagonal socket headSteel

SGD 20.14

1 Piece(s) 4 Day(s) or more 10903-Row GrooveWith M6 TapFasteners Set85Bolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series NIC Autotec M6 Series Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01S-T5 Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)