(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Post-Assembly Insertion Nut Set (Aluminum) (with Lock Function)

Post-Assembly Insertion Nut Set (Aluminum) (with Lock Function)

·Structural element of factory automation equipment. [Nut Type]Post-assembly insertion nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NASA2-10-4-L4
NASA2-10-5-L5
NASA2-10-6-L6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M
(mm)
Color

SGD 17.79

1 Piece(s) 10 Day(s) or more 10M4Red

SGD 17.79

1 Piece(s) 10 Day(s) or more 10M5Yellow

SGD 17.79

1 Piece(s) 10 Day(s) or more 10M6Green

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series NIC Autotec H10 Series Function With Lock
Material Aluminum Lock None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)