(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Small Electromagnetic Lock / Safety Door Switch, Bracket Set Type G

Small Electromagnetic Lock / Safety Door Switch, Bracket Set Type G

[Features]·Structural element of factory automation equipment. ·It can also be used for double doors. [Compatible Frames]·M6 3060 series (frame side) / M6 3030 series (door side)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4SL-BG

 
Part Number
D4SL-BG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 43.30

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications (1) Body Mounting Bracket (2) Operating Key Mounting Bracket Material A6063S-T5 Applicable Series M6 3030 Series (Frame Side) / M6 3030 Series (Door Side)

Please check the type/dimensions/specifications of the part D4SL-BG in the Small Electromagnetic Lock / Safety Door Switch, Bracket Set Type G series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)