(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Small Electromagnetic Lock and Safety Door Switch Bracket Set Type D

Small Electromagnetic Lock and Safety Door Switch Bracket Set Type D

[Features]·Structural element of factory automation equipment. ·It can also be used for double doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4SL-BD

 
Part Number
D4SL-BD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 54.37

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications (1) Body Mounting Bracket (2) Operating Key Mounting Bracket Material A6063S-T5/A6063S-T5, ABS Applicable Series M6 3060 Series (Frame Side) / M6 3030 Series (Door Side)

Please check the type/dimensions/specifications of the part D4SL-BD in the Small Electromagnetic Lock and Safety Door Switch Bracket Set Type D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)