(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hex Socket Head Bolt Set

Hex Socket Head Bolt Set

·Structural element of factory automation equipment. [Materials]SUS304.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SHRS-04-05
SHRS-04-12
SHRS-05-12
SHRS-06-08
SHRS-06-12
SHRS-08-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)

SGD 0.69

1 Piece(s) 4 Day(s) or more 1045

SGD 0.69

1 Piece(s) 4 Day(s) or more 10412

SGD 0.69

1 Piece(s) 4 Day(s) or more 10512

SGD 0.69

1 Piece(s) 4 Day(s) or more 1068

SGD 0.69

1 Piece(s) 4 Day(s) or more 10612

SGD 0.69

1 Piece(s) 4 Day(s) or more 10810

Loading...

  1. 1

Basic Information

Type Hex socket set screw Material Stainless Steel Surface Treatment No
Qty. 1 pc. Details of Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)