(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Extrusion Hinge Fastening Component Set, AHO

Aluminum Extrusion Hinge Fastening Component Set, AHO

Structural element of factory automation equipment. Main body material: A6N01S-T5. Surface treatment: anodizing, clear coating. Lift-off. For left opening (-L) and right opening (-R) are available * The tightening bolt and square nut are stainless steel. Set sale: set (square nut, nut holder, tightening bolt, flange nut)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AHO-4040-4-L-BNH
AHO-4040-4-L-BNHS
AHO-4040-4-L-CNH
AHO-4040-4-L-CNHS
AHO-4040-4-R-BNH
AHO-4040-4-R-BNHS
AHO-4040-4-R-CNH
AHO-4040-4-R-CNHS
AHO-6060-6-L-BNH
AHO-6060-6-L-BNHS
AHO-6060-6-L-CNH
AHO-6060-6-L-CNHS
AHO-6060-6-R-BNH
AHO-6060-6-R-BNHS
AHO-6060-6-R-CNH
AHO-6060-6-R-CNHS
AHO-8080-8-L-BNH
AHO-8080-8-L-BNHS
AHO-8080-8-L-CNH
AHO-8080-8-L-CNHS
AHO-8080-8-R-BNH
AHO-8080-8-R-BNHS
AHO-8080-8-R-CNH
AHO-8080-8-R-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Allowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt

SGD 23.58

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)For Left Opening4058M4 ShapeAPB-04-12 (two), FCS-04-10 (two)

SGD 24.82

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)For Left Opening4058M4 ShapeAPBS-04-12 (two), FCSS-04-10 (two)

SGD 23.49

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)For Left Opening4058M4 ShapeCSW-04-12 (two), FCS-04-10 (two)

SGD 24.83

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)For Left Opening4058M4 ShapeCSWS-04-12 (two), FCSS-04-10 (two)

SGD 23.58

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)Right Opening Used4058M4 ShapeAPB-04-12 (two), FCS-04-10 (two)

SGD 24.82

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)Right Opening Used4058M4 ShapeAPBS-04-12 (two), FCSS-04-10 (two)

SGD 23.49

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)Right Opening Used4058M4 ShapeCSW-04-12 (two), FCS-04-10 (two)

SGD 24.83

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)Right Opening Used4058M4 ShapeCSWS-04-12 (two), FCSS-04-10 (two)

SGD 24.29

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening6068M6 ShapeAPB-06-15 (two), FCS-06-14 (two)

SGD 26.94

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening6068M6 ShapeAPBS-06-15 (two), FCSS-06-14 (two)

SGD 24.83

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening6068M6 ShapeCSW-06-15 (two), FCS-06-14 (two)

SGD 27.06

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening6068M6 ShapeCSWS-06-15 (two), FCSS-06-14 (two)

SGD 24.29

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used6068M6 ShapeAPB-06-15 (two), FCS-06-14 (two)

SGD 26.94

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used6068M6 ShapeAPBS-06-15 (two), FCSS-06-14 (two)

SGD 24.83

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used6068M6 ShapeCSW-06-15 (two), FCS-06-14 (two)

SGD 27.06

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used6068M6 ShapeCSWS-06-15 (two), FCSS-06-14 (two)

SGD 29.38

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening8078M8 ShapeAPB-08-20 (two), FCS-08-18 (two)

SGD 33.09

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening8078M8 ShapeAPBS-08-20 (two), FCSS-08-18 (two)

SGD 30.25

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening8078M8 ShapeCSW-08-20 (two), FCS-08-18 (two)

SGD 33.99

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening8078M8 ShapeCSWS-08-20 (two), FCSS-08-18 (two)

SGD 29.38

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used8078M8 ShapeAPB-08-20 (two), FCS-08-18 (two)

SGD 33.09

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used8078M8 ShapeAPBS-08-20 (two), FCSS-08-18 (two)

SGD 30.25

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used8078M8 ShapeCSW-08-20 (two), FCS-08-18 (two)

SGD 33.99

1 Piece(s) 4 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used8078M8 ShapeCSWS-08-20 (two), FCSS-08-18 (two)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6N01S-T5 Surface Treatment Alumite Treatment, Clear Coating
Main Body Color Silver Package deal Set (with square nuts, nut holder, fastening bolts, and flanged nut)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)