(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Diecast Hinge Fastener Set

Aluminum Diecast Hinge Fastener Set

Structural element of factory automation equipment. Main body material: die-cast aluminum "ADC-12." Surface treatment: acrylic painting. Accessory parts: tightening bolt. Set sale: set (square nut and nut holder)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AHS-4040-4-L-BK-BNH
AHS-4040-4-L-SL-BNH
AHS-4040-4-R-BK-BNH
AHS-4040-4-R-SL-BNH
AHS-6060-6-L-BK-BNH
AHS-6060-6-L-SL-BNH
AHS-6060-6-R-BK-BNH
AHS-6060-6-R-SL-BNH
AHS-8080-8-L-BK-BNH
AHS-8080-8-L-SL-BNH
AHS-8080-8-R-BK-BNH
AHS-8080-8-R-SL-BNH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Color Allowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt

SGD 13.85

1 Piece(s) 4 Day(s) or more 10Black100 (When 2 is Used)For Left Opening4040M4 ShapeFCS-04-09 (-BK) (four)

SGD 13.85

1 Piece(s) 4 Day(s) or more 10Silver100 (When 2 is Used)For Left Opening4040M4 ShapeFCS-04-09 (-BK) (four)

SGD 13.85

1 Piece(s) 4 Day(s) or more 10Black100 (When 2 is Used)Right Opening Used4040M4 ShapeFCS-04-09 (-BK) (four)

SGD 14.85

1 Piece(s) 7 Day(s) or more 10Silver100 (When 2 is Used)Right Opening Used4040M4 ShapeFCS-04-09 (-BK) (four)

SGD 15.24

1 Piece(s) 4 Day(s) or more 10Black150 (When 2 is Used)For Left Opening6060M6 ShapeFCS-06-14 (-BK) (four)

SGD 15.24

1 Piece(s) 4 Day(s) or more 10Silver150 (When 2 is Used)For Left Opening6060M6 ShapeFCS-06-14 (-BK) (four)

SGD 15.24

1 Piece(s) 4 Day(s) or more 10Black150 (When 2 is Used)Right Opening Used6060M6 ShapeFCS-06-14 (-BK) (four)

SGD 15.24

1 Piece(s) 4 Day(s) or more 10Silver150 (When 2 is Used)Right Opening Used6060M6 ShapeFCS-06-14 (-BK) (four)

SGD 22.69

1 Piece(s) 4 Day(s) or more 10Black150 (When 2 is Used)For Left Opening8080M8 ShapeFCS-08-18 (-BK) (four)

SGD 22.69

1 Piece(s) 4 Day(s) or more 10Silver150 (When 2 is Used)For Left Opening8080M8 ShapeFCS-08-18 (-BK) (four)

SGD 22.69

1 Piece(s) 4 Day(s) or more 10Black150 (When 2 is Used)Right Opening Used8080M8 ShapeFCS-08-18 (-BK) (four)

SGD 22.69

1 Piece(s) 4 Day(s) or more 10Silver150 (When 2 is Used)Right Opening Used8080M8 ShapeFCS-08-18 (-BK) (four)

Loading...

  1. 1

Basic Information

Type Flat Hinges Body Material Aluminum Die-casting [ADC-12] Surface Treatment Acrylic Paint
Attached Component Tightening Bolt Package deal Set (with square nuts and nut holder)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)