(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

M4 Series Middle Bracket

Part Number

Configured Part Number is shown.

AMB-04

Part Number
AMB-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 8.64

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Aluminum
Compatible Extrusion Selection M4 Shape Body Material A6063S-T5 Surface Treatment Anodized

Please check the type/dimensions/specifications of the part AMB-04 in the M4 Series Middle Bracket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)