(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Slide Rail

Door Slider, Slide Rail

Structural element of factory automation equipment. [Main Body Material]Aluminum alloy [AL]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ASR-1030

 
Part Number
ASR-1030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 67.03

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Aluminum
Body Material Aluminum Alloy [AL] Standard Length(mm) 2000 Color Silver
Surface Treatment Anodized Compatible Extrusion Selection M6 Shape

Please check the type/dimensions/specifications of the part ASR-1030 in the Door Slider, Slide Rail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)