(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Holder Block

Holder Block

Structural element of factory automation equipment. [Materials]Polyacetal "POM" (with glass fiber)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HBL-3018

 
Part Number
HBL-3018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 3.55

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Cable Holder / Clamp Material Resin Material Polyacetal [POM] (With Glass Fiber)
Compatible Extrusion Selection M6 Shape Color Black

Please check the type/dimensions/specifications of the part HBL-3018 in the Holder Block series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)