(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bar Guide

Bar Guide

·Structural element of factory automation equipment. [Materials]Polypropylene [PP]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GPP-0513

 
Part Number
GPP-0513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 15.38

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Connection Accessory Material Resin Material Polypropylene [PP]
Compatible Extrusion Selection M6 Shape Color Black Standard Length(mm) 2500

Please check the type/dimensions/specifications of the part GPP-0513 in the Bar Guide series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)