(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Special Frame M6 Series T Slot Joint Frame

Special Frame M6 Series T Slot Joint Frame

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFSJ-06-6-[15-2000/1]

Part Number
AFSJ-06-6-[15-2000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 7 Day(s) or more 1015 ~ 2000

Loading...

  1. 1

Basic Information

Series NIC Autotec M6 Series Material A6063S-T5 Surface Treatment Alumite Treatment (Average of More Than 5μm)
Surface Treatment (Painting) Clear Electrodeposition Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)