(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Rigidity Frame, H10 Series, AFS-100100

High Rigidity Frame, H10 Series, AFS-100100

Built for strength, the H10 series consists of frame, bracket and fastening parts that can withstand large loads measured in tons.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFS-100100-10-[15-4000/1]
AFS-100100-10-[15-4000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 100 Extrusion Size 100x100 Extrusion Series NIC Autotec H10 Series
Extrusion Type Square Number of Extrusion Slots 2 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6N01S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)