(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Special Frame SP SeriesHinge Frame AFH-1435/1445/1455

Special Frame SP SeriesHinge Frame AFH-1435/1445/1455

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFH-1435-[15-3000/1]
AFH-1445-[15-3000/1]
AFH-1455-[15-3000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Width
(mm)

-

1 Piece(s) 7 Day(s) or more 1015 ~ 300035

-

1 Piece(s) 7 Day(s) or more 1015 ~ 300045

-

1 Piece(s) 7 Day(s) or more 1015 ~ 300055

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6N01S-T5 Surface Treatment Anodized
Surface Treatment (Painting) Clear Electrodeposition Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)