(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Special Frame M8 Series Table Frame

Special Frame M8 Series Table Frame

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFSCT-4052L-8-[15-4000/1]
AFSCT-4052L-8-[15-4000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 11 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 11 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x52 Extrusion Series NIC Autotec M8 Series
Extrusion Type With C plane Number of Slotted Surfaces 2-Side Slot Material A6N01S-T5
Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)