(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Basic Frame M8 Series Heavyweight Class AFS-80160

Basic Frame M8 Series Heavyweight Class AFS-80160

A frame that can be assembled while viewing the assembly drawing and nut insertion drawing by using the design support (KAKCHAR) together.
[Features]
・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection
・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened
・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion
[Applications]
・ As a material for a large booth or a member of a machine base for large factory automation equipment
・ As a member of machine base for robots, a member for a large clean booth, a member of machine base for conveyors

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFS-80160-8-[15-4000/1]
AFS-80160-8-[15-4000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 80 Extrusion Size 80x160 Extrusion Series NIC Autotec M8 Series
Extrusion Type Rectangle Number of Extrusion Slots 2 Row Groove × 4 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)