(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Basic Frame, M6 Series, Heavy Class, AFSV-3015/3030/3045/3060/3075

Basic Frame, M6 Series, Heavy Class, AFSV-3015/3030/3045/3060/3075

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFSV-3015-6-[15-4000/1]
AFSV-3015-6-[15-4000/1]-[T,​W]
AFSV-3030-6-[15-4000/1]
AFSV-3030-6-[15-4000/1]-[T,​W]
AFSV-3045-6-[15-4000/1]
AFSV-3045-6-[15-4000/1]-[T,​W]
AFSV-3060-6-[15-4000/1]
AFSV-3060-6-[15-4000/1]-[T,​W]
AFSV-3075-6-[15-4000/1]
AFSV-3075-6-[15-4000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial External Angle Length
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 10A6063S-T5 (205)15°15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10A6063S-T5 (205)15°15 ~ 4000T (One End-Side) / W (Both Ends)

-

1 Piece(s) 7 Day(s) or more 10A6063S-T530°15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10A6063S-T530°15 ~ 4000T (One End-Side) / W (Both Ends)

-

1 Piece(s) 7 Day(s) or more 10A6063S-T545°15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10A6063S-T545°15 ~ 4000T (One End-Side) / W (Both Ends)

-

1 Piece(s) 7 Day(s) or more 10A6063S-T560°15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10A6063S-T560°15 ~ 4000T (One End-Side) / W (Both Ends)

-

1 Piece(s) 7 Day(s) or more 10A6063S-T5 (205)75°15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10A6063S-T5 (205)75°15 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series NIC Autotec M6 Series Extrusion Type Angled
Number of Slotted Surfaces 2-Side Slot Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)