(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Basic Frame, M6 Series, Heavy Grade, AFS-15120

Basic Frame, M6 Series, Heavy Grade, AFS-15120

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFS-15120-6-[15-4000/1]

Part Number
AFS-15120-6-[15-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x120 Extrusion Series NIC Autotec M6 Series
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 4 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)