(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Basic Frame M4 Series Heavyweight Class AFSC-2020

Basic Frame M4 Series Heavyweight Class AFSC-2020

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFSC-2020-4-[15-4000/1]
AFSC-2020-4-[15-4000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Series NIC Autotec M4 Series Extrusion Type With C plane
Number of Slotted Surfaces 2-Side Slot Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating
Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)