(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CPJ-KL waterproof Fitting for Vent Pipe [Public Group Type, Long/Standard Product]

CPJ-KL waterproof Fitting for Vent Pipe [Public Group Type, Long/Standard Product]

● Suitable pipe types are SGP and VP. ● The main body is of a post-installation slab type. ● Hawk cut anchor and countersunk head screws are included.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CH-CPJ-KL-65
CH-CPJ-KL-75
CH-CPJ-KL-100
CH-CPJ-KL-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(φ)

SGD 255.73

1 Piece(s) 8 Day(s) or more 82

SGD 291.94

1 Piece(s) 8 Day(s) or more 93

SGD 342.25

1 Piece(s) 8 Day(s) or more 118

SGD 491.15

1 Piece(s) 8 Day(s) or more 146

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Intake Valve/Vent Valve Applicable Fluid Air Body Material FC150
Connection Type Connected to Only the Input Side Supply Side, Other Connection Types Resin Pipe Connection Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)