(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Isolates against mechanical vibrations. Vibration-proofing for various types of pump. Piping alignment. A countermeasure against earthquakes and ground subsidence. Absorbs thermal displacement of piping.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Practical Bending Radius (mm) | Bore diameter | Full Length (mm) |
---|---|---|---|---|---|---|---|---|
SGD 161.16 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 1000 | ||
SGD 82.60 | 1 Piece(s) | 9 Day(s) or more | 67 | 180 | 65A | 300 | ||
SGD 105.58 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 400 | ||
SGD 97.82 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 500 | ||
SGD 124.65 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 600 | ||
SGD 139.37 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 750 | ||
SGD 143.72 | 1 Piece(s) | 13 Day(s) or more | 67 | 180 | 65A | 800 | ||
SGD 169.88 | 1 Piece(s) | 13 Day(s) or more | 78.5 | 220 | 80A | 1000 | ||
SGD 87.68 | 1 Piece(s) | 9 Day(s) or more | 78.5 | 220 | 80A | 300 | ||
SGD 112.12 | 1 Piece(s) | 13 Day(s) or more | 78.5 | 220 | 80A | 400 | ||
SGD 103.81 | 1 Piece(s) | 9 Day(s) or more | 78.5 | 220 | 80A | 500 | ||
SGD 132.28 | 1 Piece(s) | 13 Day(s) or more | 78.5 | 220 | 80A | 600 | ||
SGD 146.99 | 1 Piece(s) | 13 Day(s) or more | 78.5 | 220 | 80A | 750 | ||
SGD 151.35 | 1 Piece(s) | 13 Day(s) or more | 78.5 | 220 | 80A | 800 | ||
SGD 208.03 | 1 Piece(s) | 13 Day(s) or more | 101.5 | 320 | 100A | 1000 | ||
SGD 108.42 | 1 Piece(s) | 9 Day(s) or more | 101.5 | 320 | 100A | 300 | ||
SGD 138.82 | 1 Piece(s) | 13 Day(s) or more | 101.5 | 320 | 100A | 400 | ||
SGD 127.33 | 1 Piece(s) | 9 Day(s) or more | 101.5 | 320 | 100A | 500 | ||
SGD 161.71 | 1 Piece(s) | 13 Day(s) or more | 101.5 | 320 | 100A | 600 | ||
SGD 179.14 | 1 Piece(s) | 13 Day(s) or more | 101.5 | 320 | 100A | 750 | ||
SGD 185.14 | 1 Piece(s) | 13 Day(s) or more | 101.5 | 320 | 100A | 800 | ||
SGD 339.91 | 1 Piece(s) | 13 Day(s) or more | 127.0 | 350 | 125A | 1000 | ||
SGD 161.46 | 1 Piece(s) | 9 Day(s) or more | 127.0 | 350 | 125A | 300 | ||
SGD 211.29 | 1 Piece(s) | 13 Day(s) or more | 127.0 | 350 | 125A | 400 | ||
SGD 197.42 | 1 Piece(s) | 9 Day(s) or more | 127.0 | 350 | 125A | 500 | ||
SGD 253.80 | 1 Piece(s) | 13 Day(s) or more | 127.0 | 350 | 125A | 600 | ||
SGD 285.41 | 1 Piece(s) | 13 Day(s) or more | 127.0 | 350 | 125A | 750 | ||
SGD 296.31 | 1 Piece(s) | 13 Day(s) or more | 127.0 | 350 | 125A | 800 | ||
SGD 432.54 | 1 Piece(s) | 13 Day(s) or more | 150.5 | 550 | 150A | 1000 | ||
SGD 209.87 | 1 Piece(s) | 9 Day(s) or more | 150.5 | 550 | 150A | 300 | ||
SGD 276.69 | 1 Piece(s) | 13 Day(s) or more | 150.5 | 550 | 150A | 400 | ||
SGD 255.98 | 1 Piece(s) | 9 Day(s) or more | 150.5 | 550 | 150A | 500 | ||
SGD 328.46 | 1 Piece(s) | 13 Day(s) or more | 150.5 | 550 | 150A | 600 | ||
SGD 367.15 | 1 Piece(s) | 13 Day(s) or more | 150.5 | 550 | 150A | 750 | ||
SGD 380.23 | 1 Piece(s) | 13 Day(s) or more | 150.5 | 550 | 150A | 800 |
Loading...
Type | Flexible Hoses | Hose Material | Stainless Steel (SUS304) | Applicable Fluid | Steam / Water / Oil |
---|---|---|---|---|---|
Connecting Part Type | Flange | Max. Operating Pressure(MPa) | 1.5 | Braid | No |
Connecting Part Material | SS400 | Operating Temperature Range(°C) | -100::183 | Normal Operating Pressure(MPa) | 1.0 or More |
How can we improve?
How can we improve?