(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

B710 Big Joint

B710 Big Joint

Insulation against machine vibrations. Anti-vibration for various types of pump. [Wetted Parts Material]stainless steel (SUS316L)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B710-50A
B710-65A
B710-80A
B710-100A
B710-125A
B710-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 199.95

1 Piece(s) 13 Day(s) or more 50A

SGD 226.24

1 Piece(s) 13 Day(s) or more 65A

SGD 242.84

1 Piece(s) 13 Day(s) or more 80A

SGD 297.48

1 Piece(s) 13 Day(s) or more 100A

SGD 371.49

1 Piece(s) 13 Day(s) or more 125A

SGD 490.46

1 Piece(s) 13 Day(s) or more 150A

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Water / Oil Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS316L) Connecting Part Material SS400 Maximum Operating Pressure(MPa) 1
Normal Operating Pressure(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)