(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XY Stage Cross Roller Stage (Automatic Stage)

XY Stage Cross Roller Stage (Automatic Stage)

A high precision motorized stage that uses a V groove and cross roller for the travel guide. Clean room grease has been applied to the travel guide and ball screw. Can be used for automatic positioning applications of various types of sensor and workpiece. The positions of the origin sensor and limit sensor can be adjusted.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ALD-106-H1PC
ALD-904-H1PC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stage Face Thickness H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)

SGD 9,672.42

1 Piece(s) 7 Day(s) or more 125125100±30±303430.150.20.15

SGD 7,788.69

1 Piece(s) 7 Day(s) or more 909090±20±201660.40.60.4

Loading...

  1. 1

Basic Information

Type XY Stage Motor Used Equivalent to PK545NBW Main Material Steel
Travel Guide V Groove And Cross Roller Surface Treatment Kanigen Plating Load Capacity (Range)(N) 100.1~
Moving Direction 2 Direction of XY Axis Scale No Feed screw pitch(mm) 1
Feed screw specification Ball screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)