(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Two Type Heavy Weight Horizontal Adjustment Door Roller

Two Type Heavy Weight Horizontal Adjustment Door Roller

Stainless steel frame dual unit laterally adjustable door rollers that can be adjusted vertically from the side without removing the door. A product suitable for heavy fixtures. Adjustable Range: 5 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBSWY501
TBSWY502
TBSWY509
TMSWY509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material Wheel Shape Wheel Material Shape

SGD 146.20

1 Piece(s) 10 Day(s) Stainless SteelGroove R Roller ModelMetalRound Shape

SGD 146.50

1 Piece(s) 10 Day(s) Stainless SteelFlat TypeMetalFlat Type

SGD 146.20

1 Piece(s) 10 Day(s) Stainless SteelV TypeMetalV Type

SGD 133.30

1 Piece(s) 10 Day(s) ResinV TypeResinV Type

Loading...

  1. 1

Basic Information

The material of frames Stainless Steel Type Adjustment Door Roller Wheel Diameter(φ) 50
Overall Length(mm) 203 Wheel Diameter(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)