(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Medium Weight Horizontal Adjustment Door Roller 19 Type

Medium Weight Horizontal Adjustment Door Roller 19 Type

· Allows for height adjustments to be performed from the side without having to remove the door.
· Adjustable range: 5 mm.
· Compatible with a variety of fittings thanks to its smaller dimensions compared to conventional heavy-duty horizontally adjustable door rollers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TBS-Y429

 
Part Number
TBS-Y429
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 74.49

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Shape V Type
Wheel Diameter(mm) 42

Please check the type/dimensions/specifications of the part TBS-Y429 in the Medium Weight Horizontal Adjustment Door Roller 19 Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)