(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Door Roller with 440C Bearings Door Roller Round/Flat

Brass Door Roller with 440C Bearings Door Roller Round/Flat

▪ Employs 440C bearings for superior durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BYS-0301
BYS-0302
BYS-0361
BYS-0362
BYS-0401
BYS-0402
BYS-0501
BYS-0502
BYS-0601
BYS-0602
BYS-0751
BYS-0752
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Shape Wheel Diameter
(φ)
Overall Length
(mm)
Size Shape Wheel Diameter
(mm)

SGD 32.50

1 Piece(s) 10 Day(s) Groove R Roller Model3068-Round Shape30

SGD 32.50

1 Piece(s) 10 Day(s) Flat Type3068-Flat Type30

SGD 39.38

1 Piece(s) 10 Day(s) Groove R Roller Model357636Round Shape35

SGD 39.38

1 Piece(s) 10 Day(s) Flat Type357636Flat Type35

SGD 90.60

1 Piece(s) 10 Day(s) Groove R Roller Model4092-Round Shape40

SGD 90.70

1 Piece(s) 10 Day(s) Flat Type4092-Flat Type40

SGD 130.10

1 Piece(s) 10 Day(s) Groove R Roller Model50110-Round Shape50

SGD 159.30

1 Piece(s) 10 Day(s) Flat Type50110-Flat Type50

SGD 142.90

1 Piece(s) 10 Day(s) Groove R Roller Model60120-Round Shape60

SGD 173.50

1 Piece(s) 10 Day(s) Flat Type60120-Flat Type60

SGD 203.40

1 Piece(s) 10 Day(s) Groove R Roller Model75148-Round Shape75

SGD 204.10

1 Piece(s) 10 Day(s) Flat Type75148-Flat Type75

Loading...

  1. 1

Basic Information

Car Material Copper The material of frames Stainless Steel Type Flutter Door Roller
Wheel Material Metal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)