(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A copper pipe fitting for water supply and hot water supply that can be installed by simply inserting without using fire.
[Features]
·You can connect by simply inserting it until it clicks into place.
·Installation time can be shortened.
·Can be installed in tight spaces without tools.
·It is easy to adjust the angle during installation.
·No fire or electricity required.
·Any type of connecting copper pipe is acceptable (but not for gas or kerosene pipes).
·A full range of peripheral components are available, including an insertion check tool.
Japanese Only
Connecting TF Tech Touch Fitting Reducer to TF Tech Touch 3/4 makes 3/4 x 1/2 of T/90° elbow socket, 1/2 x 3/4 of the male threaded and female threaded adapters.
★The dimensions are reference values and are subject to change without notice.
Nominal Diameter | 1/2 | 3/4 |
---|---|---|
Standard value | 1000 N | 1900 N |
Results | 2600 N | 4100 N |
Method After a pipe of appropriate length is joined to both ends of the pipe fitting, pull it and measure the joint shedding load, which shall be greater than the standard value.
Nominal Diameter | 1/2 | 3/4 |
---|---|---|
pressure | 2.5 MPa | |
Retention time | 2 minutes | |
Results | No leaks, destruction or other abnormalities |
Method Apply water pressure of 2.5 MPa to the pipe fitting to check for leaks, destruction, or other abnormalities.
The retention time is 2 minutes.
Temperature | Working pressure limit |
---|---|
Up to 30°C | 1.6 MPa |
Up to 65°C | 1.0 MPa |
Up to 95°C | 0.6 MPa |
Method The working pressure is the data that confirms the basic performance of the pipe fitting, so please refer to the table on the right for actual use.
Cutting
Cut the copper pipe at a right angle with a pipe cutter.
Marking
Mark the joining depth for each nominal diameter on the outer surface of the copper pipe.
Nominal Diameter | 1/2 | 3/4 | Unit |
---|---|---|---|
Joining depth | 23 | 27 | mm |
Edge chamfering
Chamfer the inside and outside surfaces using a reamer or similar tool.
* Be sure to remove burrs as they may cause damage to the O-ring.
Connection
Insert the copper tube until it clicks into place, and make sure that the marking part does not change from the end of the fitting when the copper pipe is pulled.
After completing the construction of the pipeline, carry out a water pressure testing to confirm that there is no water leakage.
Ellipse correction
Correct the ellipse at the end of the pipe.
* The ellipse is not included in the tech marking.
Part Number |
---|
TCH-AT-1/2-G |
TCH-AT-1/2-R |
TCH-AT-3/4-G |
TCH-AT-3/4-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Connection Thread Type | Nominal of Thread | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|
SGD 30.46 | 1 Piece(s) | 11 Day(s) or more | 15 | 1/2 | 15.88 | G (Threaded) | 1/2B(15A) | ~95 | ||
SGD 30.46 | 1 Piece(s) | 11 Day(s) or more | 15 | 1/2 | 15.88 | [R] R | 1/2B(15A) | null~95 | ||
SGD 35.18 | 1 Piece(s) | 11 Day(s) or more | 20 | 3/4 | 22.22 | G (Threaded) | 3/4B(20A) | ~95 | ||
SGD 35.18 | 1 Piece(s) | 11 Day(s) or more | 20 | 3/4 | 22.22 | [R] R | 3/4B(20A) | null~95 |
Loading...
Type | Fitting | Material | Copper | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Water | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Mechanical Joint | Applicable Tube Size Type | Size for Copper Pipe construction | Material of Applicable Pipe | Copper |
Max. Operating Pressure(MPa) | 1.6 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
How can we improve?
How can we improve?