(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TF Tech-Touch, 90° Elbow

TF Tech-Touch, 90° Elbow

[Features]
·You can connect by simply inserting it until it clicks.
·Installation time can be shortened.
·Since no tools are required, it can be installed even in narrow spaces.
·It is easy to adjust the angle during installation.
·No fire or electricity required.
·The quality of the connecting copper pipe does not matter. (Cannot be used for gas piping and kerosene piping)
·A full range of peripheral components are available, including an insertion check tool.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TCH-90L-1/2
TCH-90L-3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

SGD 26.68

1 Piece(s) 11 Day(s) or more 151/215.88

SGD 31.40

1 Piece(s) 11 Day(s) or more 203/422.22

Loading...

  1. 1

Basic Information

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 1.6 Operating Temperature Range(°C) ::95 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)