(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged linear bushingLFKM shape(Eco series)singlerectangular flange

Flanged linear bushingLFKM shape(Eco series)singlerectangular flange

[Features]
· LFKM: Standard (ECO series) linear bearing, frequent-use type. Ideal for reducing costs.
· MLFKM: Rust-resistant type (ECO series)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LFKM12-UU
LFKM13-UU
LFKM16-UU
LFKM20-UU
LFKM25-UU
LFKM30-UU
LFKM35-UU
LFKM40-UU
LFKM50-UU
LFKM60-UU
MLFKM16-UU
MLFKM20-UU
MLFKM25-UU
MLFKM30-UU
MLFKM35-UU
MLFKM40-UU
MLFKM50-UU
MLFKM60-UU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

SGD 14.70

1 Piece(s) 4 Day(s) or more 101230[No Surface Treatment] No21549430-0.009

SGD 15.54

1 Piece(s) 4 Day(s) or more 101332[No Surface Treatment] No23555440-0.009

SGD 17.42

1 Piece(s) 4 Day(s) or more 101637[No Surface Treatment] No28768650-0.009

SGD 20.69

1 Piece(s) 14 Day(s) or more 102042[No Surface Treatment] No3212821010-0.01

SGD 27.72

1 Piece(s) 9 Day(s) or more 102558[No Surface Treatment] No4021641790-0.01

SGD 37.59

1 Piece(s) 9 Day(s) or more 103064[No Surface Treatment] No4532452510-0.01

SGD 55.44

1 Piece(s) 9 Day(s) or more 103570[No Surface Treatment] No5235213090-0.012

SGD 72.49

1 Piece(s) 4 Day(s) or more 104080[No Surface Treatment] No6048444040-0.012

SGD 97.42

1 Piece(s) 4 Day(s) or more 1050100[No Surface Treatment] No8082726430-0.012

SGD 158.75

1 Piece(s) 9 Day(s) or more 1060110[No Surface Treatment] No9098477270-0.015

SGD 21.82

1 Piece(s) 9 Day(s) or more 101637[Surface Treatment] Anti-rust Processing28768650-0.009

SGD 26.13

1 Piece(s) 9 Day(s) or more 102042[Surface Treatment] Anti-rust Processing3212821010-0.01

SGD 35.47

1 Piece(s) 9 Day(s) or more 102558[Surface Treatment] Anti-rust Processing4021641790-0.01

SGD 48.28

1 Piece(s) 9 Day(s) or more 103064[Surface Treatment] Anti-rust Processing4532452510-0.01

SGD 66.13

1 Piece(s) 9 Day(s) or more 103570[Surface Treatment] Anti-rust Processing5235213090-0.012

SGD 87.16

1 Piece(s) 9 Day(s) or more 104080[Surface Treatment] Anti-rust Processing6048444040-0.012

SGD 126.14

1 Piece(s) 9 Day(s) or more 1050100[Surface Treatment] Anti-rust Processing8082726430-0.012

SGD 400.41

1 Piece(s) 9 Day(s) or more 1060110[Surface Treatment] Anti-rust Processing9098477270-0.015

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Single Motion Linear Motion Types Flanged End Face
Length Standard Flange Shape Square type flange Dust-proof Seal With double seal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)