(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Black J 90° Elbow

K Black J 90° Elbow

Highly resistant to washing and corrosion resistance multi-layer GL structure elbow. [Fluid Used]Water/Air "Main body material" Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBJ-90L-H-100A
KBJ-90L-H-125A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1

SGD 198.87

1 Piece(s) 9 Day(s) or more 100A

SGD 338.25

1 Piece(s) 9 Day(s) or more 125A

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Steel pipe / Other resin pipes Applicable Fluid Water / Air
Body Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)