(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Joint for Steel Drainage Pipe, Pressure Transport Containing Flange Set Steel Sphere

Flexible Joint for Steel Drainage Pipe, Pressure Transport Containing Flange Set Steel Sphere

Flexible joint for drainage steel pipes, in response to demands for comprehensive cost reduction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IML-G2-50A
IML-G2-65A
IML-G2-80A
IML-G2-100A
IML-G2-125A
IML-G2-150A
IML-G2-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1

SGD 47.74

1 Piece(s) 6 Day(s) or more 50A

SGD 59.80

1 Piece(s) 6 Day(s) or more 65A

SGD 69.44

1 Piece(s) 6 Day(s) or more 80A

SGD 81.49

1 Piece(s) 6 Day(s) or more 100A

SGD 115.34

1 Piece(s) 6 Day(s) or more 125A

SGD 136.20

1 Piece(s) 6 Day(s) or more 150A

SGD 244.77

1 Piece(s) 6 Day(s) or more 200A

Loading...

  1. 1

Basic Information

Type Adapters for Flexible Joints Applicable Plumbing Steel pipe / Other resin pipes Applicable Fluid Water / Air
Maximum Operating Pressure(MPa) 0.5 Seal Material EPDM Body Material Steel
Tightening Bolt Type Hexagon head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)