(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Maintenance-freelinear bushing housingLHW-MF shapedoublealuminum case

Maintenance-freelinear bushing housingLHW-MF shapedoublealuminum case

[Features]
· LHW-MF: Maintenance-free, double type linear housing, linear bearing
· MLHW-MF: Rust-proof type
· Due to use of special steel, leakage of grease to the exterior is substantially reduced, enabling a drastic reduction in maintenance costs. 3.7 times more durable than standard type.
· Reduces work time and costs since housing manufacture is not required and mounting work is reduced.
· ULHW-MF/UMLHW-MF: Ultra long life (U ultra) maintenance-free/rust-resistant type
· Use ultra long life (ultra) type to realize highest durability and extremely long life.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LHW16MF
LHW20MF
LHW30MF
MLHW16MF
MLHW20MF
MLHW30MF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

SGD 118.03

1 Piece(s) 14 Day(s) or more 101686[No Surface Treatment] No12481300-0.009

SGD 123.60

1 Piece(s) 10 Day(s) or more 102098[No Surface Treatment] No20832020-0.01

SGD 213.23

1 Piece(s) 9 Day(s) or more 1030141[No Surface Treatment] No52735010-0.01

SGD 143.60

1 Piece(s) 15 Day(s) or more 101686[Surface Treatment] Anti-rust Processing12481300-0.009

SGD 176.41

1 Piece(s) 15 Day(s) or more 102098[Surface Treatment] Anti-rust Processing20832020-0.01

SGD 302.73

1 Piece(s) 14 Day(s) or more 1030141[Surface Treatment] Anti-rust Processing52735010-0.01

Loading...

  1. 1

Basic Information

Type Housing Style Standard Outer Cylinder Material Aluminum
Lubrication Type No Accuracy High Grade Ball Recirculating Type Double
Motion Linear Motion Types Housing Type Length Double
Flange Shape - Dust-proof Seal Special seal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)