(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Maintenance-freelinear bushingLD-MF shapedouble

Maintenance-freelinear bushingLD-MF shapedouble

[Features]
· LD-MF: Maintenance-free linear bearings
· MLD-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULD-MF/UMLD-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LD6MF
LD8MF
LD10MF
LD12MF
LD16MF
LD20MF
LD25MF
LD30MF
MLD8MF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

SGD 43.41

1 Piece(s) 9 Day(s) or more 10642[No Surface Treatment] No12354310-0.009

SGD 45.93

1 Piece(s) 9 Day(s) or more 10852[No Surface Treatment] No15419450-0.009

SGD 50.75

1 Piece(s) 9 Day(s) or more 101064[No Surface Treatment] No19865850-0.009

SGD 50.75

1 Piece(s) 9 Day(s) or more 101266[No Surface Treatment] No21892860-0.009

SGD 64.38

1 Piece(s) 9 Day(s) or more 101679[No Surface Treatment] No2812481300-0.009

SGD 70.78

1 Piece(s) 9 Day(s) or more 102091[No Surface Treatment] No3220832020-0.01

SGD 88.50

1 Piece(s) 9 Day(s) or more 1025123[No Surface Treatment] No4035173570-0.01

SGD 110.53

1 Piece(s) 9 Day(s) or more 1030133[No Surface Treatment] No4552735010-0.01

SGD 50.75

1 Piece(s) 14 Day(s) or more 10852[Surface Treatment] Anti-rust Processing15419450-0.009

Loading...

  1. 1

Basic Information

Type Straight Style Standard Outer Cylinder Material Iron
Lubrication Type No Accuracy High Grade Ball Recirculating Type Double
Motion Linear Motion Types Standard Length Double
Flange Shape - Dust-proof Seal Special seal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)