(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ LFWB: Standard type Double type with lubrication hole T type Boss position flange Aluminum case Linear bearing
・ Double type with 2 linear bearings built into the aluminum housing with flange
・ Ideal when using vertical axis method or moment load
・ MLFWB: Rust-prevention type
・ ULFWB: Ultra bearing is built into the ultra-lifespan type
・ UMLFWB: A rust prevention type with an ultra-long lifespan
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
LFWB16 |
LFWB20 |
LFWB25 |
LFWB30 |
LFWB35 |
LFWB40 |
MLFWB16 |
MLFWB20 |
MLFWB25 |
MLFWB30 |
MLFWB35 |
MLFWB40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 165.61 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 88 | [No Surface Treatment] No | 42 | 1248 | 1300 | -0.009 | ||
SGD 180.81 | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 98 | [No Surface Treatment] No | 48 | 2083 | 2020 | -0.01 | ||
SGD 234.17 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 134 | [No Surface Treatment] No | 58 | 3517 | 3570 | -0.01 | ||
SGD 295.40 | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 144 | [No Surface Treatment] No | 65 | 5273 | 5010 | -0.01 | ||
SGD 341.95 | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 158 | [No Surface Treatment] No | 72 | 5722 | 6180 | -0.012 | ||
SGD 421.46 | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 178 | [No Surface Treatment] No | 84 | 7872 | 8070 | -0.012 | ||
SGD 203.75 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 88 | [Surface Treatment] Anti-rust Processing | 42 | 1248 | 1300 | -0.009 | ||
SGD 232.17 | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 98 | [Surface Treatment] Anti-rust Processing | 48 | 2083 | 2020 | -0.01 | ||
SGD 310.45 | 1 Piece(s) | 9 Day(s) or more | 10 | 25 | 134 | [Surface Treatment] Anti-rust Processing | 58 | 3517 | 3570 | -0.01 | ||
SGD 398.10 | 1 Piece(s) | 9 Day(s) or more | 10 | 30 | 144 | [Surface Treatment] Anti-rust Processing | 65 | 5273 | 5010 | -0.01 | ||
SGD 471.06 | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 158 | [Surface Treatment] Anti-rust Processing | 72 | 5722 | 6180 | -0.012 | ||
SGD 610.72 | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 178 | [Surface Treatment] Anti-rust Processing | 84 | 7872 | 8070 | -0.012 |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Aluminum | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With Pilot Flange |
Length | Double | Flange Shape | T-shaped flange | Specifications | Standard |
Dust-proof Seal | With double seal |
How can we improve?
How can we improve?