(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

601A, Lavatory Hinge

601A, Lavatory Hinge

Hinge made of stainless steel SUS304.
[Features]
·Finish and color: Honing.
·Door Thickness: 30 to 40 mm.
·Door weight: 15 kg or less.
·Mounting screw: Countersunk wood screw 3.5 × 25 mm.
·Test data: 200,000 times repeated opening and closing tested (door weight 20 kg).
·Since it is a clamping type, it can also be used for terrazzo screens.
·By adopting stat bolts, the head of the bolt cannot be seen on the outside to be neat.
·The notch of the screen and the hinge will be flush with each other and fit in without clearance.
·Available for inward opening and outward opening.
[Applications]
·Ideal for lavatory booths.

Part Number

Configured Part Number is shown.

Part Number
601A-1
601A-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

SGD 82.50

1 Piece(s) 9 Day(s) or more For Inward Opening

SGD 82.50

1 Piece(s) 7 Day(s) or more For Outwardly Opening

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 116 Applied Load(N) 147
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Honing
Width W(mm) 42 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)