(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

145, Reinforced Glass Gravity Hinge

145, Reinforced Glass Gravity Hinge

[Uses] For bathroom, shower booth, indoor glass door

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
145-4-1
145-4-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 173.55

1 Piece(s) 9 Day(s) or more For Right Side

SGD 173.55

1 Piece(s) 9 Day(s) or more For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinge Length L(mm) 121 Applied Load(N) 392
Operating Environment Standard Body Material SCS13 Main Body Surface Treatment Mirror Surface
Width W(mm) 64 Additional Function No Opening Angle θ(deg) 180
Mounting Method Screw Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)