(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

1604C, Gravity Hinge (Front Attachment)

1604C, Gravity Hinge (Front Attachment)

Main body type: removable / flag hinge, flag type length L (mm): 102; main body material: SUS304; main body surface treatment: brushed, width W (mm): 85; mounting method: screw mount; mounting screw hole type: countersunk hole

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1604C-1
1604C-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 48.21

1 Piece(s) 9 Day(s) or more For Right Side

SGD 48.21

1 Piece(s) 9 Day(s) or more For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Applied Load(N) 147 Operating Environment Standard Body Material SUS304
Main Body Surface Treatment Hair line Width W(mm) 85 Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)