(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Support Kit for Transport Ball Screw

Support Kit for Transport Ball Screw

Support kit for transfer ball screw RMA type. For ball screws of RMA1002 or higher, please use a general-purpose support unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WBK04R-11
WBK06R-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Dia. d
(Ø)
Thickness B
(mm)
Outer Dia. D
(Ø)
Width W
(mm)

SGD 119.99

1 Piece(s) 9 Day(s) or more 10492514

SGD 119.99

1 Piece(s) 9 Day(s) or more 106113019

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Round-shaped, 2 Set Screw Flats Mounting Method Side mounting
Bearing Type Angular Contact Bearing Bearing Grade Class 4 Surface Treatment Black Oxide Coating
Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)