(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10K Flanged Type, Full-Bore Ball Valve

10K Flanged Type, Full-Bore Ball Valve

• T-FUF 10K Ball Valve Flanged Type - Full Bore
• Main body ball valves shape: straight.
• The body and ball material: Stainless steel SCS13A.
• The stem material: Stainless steel SUS318
• T-FUF O-ring material: R. PTFE
• Handle material is SCS13A.
• Handle Shape: Lever
• T-FUF ball valve 1 type is available for Full Bore Type.
• Normal Operating Pressure: 10K
• Applicable Supply Side and Control Side Tube Flange Nominal diameter 11 sizes are available15A ,20A ,25A ,32A ,40A ,50A ,65A ,80A ,100A ,125A and 150A.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-FUF-15
T-FUF-20
T-FUF-25
T-FUF-32
T-FUF-40
T-FUF-50
T-FUF-65
T-FUF-80
T-FUF-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

SGD 130.65

1 Piece(s) 7 Day(s) or more 1/2B1/2B10871130

SGD 149.51

1 Piece(s) 7 Day(s) or more 3/4B3/4B11773130

SGD 208.61

1 Piece(s) 7 Day(s) or more 1B1B12790160

SGD 265.21

1 Piece(s) 7 Day(s) or more 1 1/4B1 1/4B14094160

SGD 284.07

1 Piece(s) 7 Day(s) or more 1 1/2B1 1/2B165122250

SGD 362.04

1 Piece(s) 7 Day(s) or more 2B2B178130250

SGD 528.03

1 Piece(s) 7 Day(s) or more 2 1/2B2 1/2B190148250

SGD 627.39

1 Piece(s) 7 Day(s) or more 3B3B203174400

SGD 920.40

1 Piece(s) 7 Day(s) or more 4B4B229190400

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 10K Ball Valve Type Standard bore Supply Side, Connection Type Pipe flange
Control Side, Connection Type Pipe flange Handle Shape Lever Body Lining No
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)