(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Special iron screw nails

Special iron screw nails

The screw threads on the nail demonstrate a high level of holding power.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
31115000
31115005
31115010
31115015
31115020
31115030
31115035
31115045
31115050
31115055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Wire diameter
(mm)

SGD 200.56

1 Piece(s) 6 Day(s) or more 25#16

SGD 174.36

1 Piece(s) 6 Day(s) or more 32#15

SGD 163.88

1 Piece(s) 6 Day(s) or more 38#14

SGD 158.64

1 Piece(s) 6 Day(s) or more 45#13

SGD 148.17

1 Piece(s) 6 Day(s) or more 50#12

SGD 142.93

1 Piece(s) 6 Day(s) or more 75#10

SGD 145.54

1 Piece(s) 6 Day(s) or more 90#9

SGD 153.41

1 Piece(s) 6 Day(s) or more 115#8

SGD 153.41

1 Piece(s) 6 Day(s) or more 125#7

SGD 153.41

1 Piece(s) 6 Day(s) or more 150#6

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Bright
Sales Unit Box/package Head Shape Mesh head Body shape Screw
Tip shape Square tip (diamond point) Qty.(kg) 25 Note Mainly for packing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)