(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dedicated for 2x4 (two by four) Construction Method / ZN Nails / Metal Connecting Nails

Dedicated for 2x4 (two by four) Construction Method / ZN Nails / Metal Connecting Nails

For 2 × 4 construction, also known as wall frame construction, dedicated nails certified by JIS must be used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
31204070
31204075
31204080
31204085
31205000
31205005
31205010
31205015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Surface Treatment Color Wire diameter
(mm)
Head Shape Body shape Qty.
(kg)

SGD 153.93

1 Piece(s) 6 Day(s) or more 38.1[Paint / Coating] Painting / CoatingBrown3.33Flat HeadSmooth shank5×4 boxes

SGD 153.93

1 Piece(s) 6 Day(s) or more 63.5No-3.33Flat HeadSmooth shank5×4 boxes

SGD 153.93

1 Piece(s) 6 Day(s) or more 88.9No-4.11Flat HeadSmooth shank5×4 boxes

SGD 162.31

1 Piece(s) 6 Day(s) or more 78.3[Paint / Coating] Painting / CoatingOrange5.26Flat HeadSmooth shank5×4 boxes

SGD 197.95

1 Piece(s) 6 Day(s) or more 38.1[Paint / Coating] Painting / CoatingBrown3.33Flat HeadSmooth shank1×25 boxes

SGD 197.95

1 Piece(s) 6 Day(s) or more 63.5No-3.33Flat HeadSmooth shank1×25 boxes

SGD 197.95

1 Piece(s) 6 Day(s) or more 88.9No-4.11Flat HeadSmooth shank1×25 boxes

SGD 208.43

1 Piece(s) 6 Day(s) or more 50No-4.50Round headScrew shank1×25 boxes

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment (Details) Hot Zinc Plating
Sales Unit Box/package Tip shape Corner destination

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)