(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Connecting Desi CN Nails

Wire Connecting Desi CN Nails

Because the length of each nail is engraved on its head, nail size can be double-checked with the color and this number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
31920050
31920120
31920516
31920518
31920520
31920525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Color Wire diameter
(mm)
Qty.

SGD 99.44

1 Piece(s) 6 Day(s) or more 50.8Green2.87250 × 30 roll

SGD 99.44

1 Piece(s) 6 Day(s) or more 63.5Yellow3.33200 × 20 roll

SGD 57.52

1 Piece(s) 6 Day(s) or more 50.8Green2.87250 × 10 roll

SGD 65.90

1 Piece(s) 6 Day(s) or more 63.5Yellow3.33200 × 10 roll

SGD 72.19

1 Piece(s) 6 Day(s) or more 76.2Blue3.76150 × 10 roll

SGD 78.48

1 Piece(s) 6 Day(s) or more 88.9Red3.76150 × 10 roll

Loading...

  1. 1

Basic Information

Type Nails Material Iron Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)