(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Special Nails Hot Dipped / Bright Plated Nail

Special Nails Hot Dipped / Bright Plated Nail

KN Murata Sangyo Screws for building materials Special nails Hot-dip plated/bright plated nails.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
31145000
31145005
31145010
31145015
31145020
31145025
31145030
31145035
31145040
31145045
31145050
31145055
31145060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Wire diameter
(mm)
Head Shape

SGD 217.98

1 Piece(s) 6 Day(s) or more 25#15Flat Head

SGD 215.96

1 Piece(s) 6 Day(s) or more 32#14Flat Head

SGD 213.96

1 Piece(s) 6 Day(s) or more 38#13Flat Head

SGD 213.96

1 Piece(s) 6 Day(s) or more 45#13Flat Head

SGD 211.94

1 Piece(s) 6 Day(s) or more 50#13Flat Head

SGD 211.94

1 Piece(s) 6 Day(s) or more 65#13Flat Head

SGD 210.93

1 Piece(s) 6 Day(s) or more 50#12Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 65#11Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 75#10Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 90#9Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 100#8Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 115#8Mesh head

SGD 210.93

1 Piece(s) 6 Day(s) or more 125#7Mesh head

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment (Details) Hot Zinc Plating
Sales Unit Box/package Tip shape Corner destination Qty.(kg) 4x6 Boxes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)