(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Non-Excitation Actuated Brake (for Holding / Emergency Stop)

Non-Excitation Actuated Brake (for Holding / Emergency Stop)

Ideal for holding and emergency stop. Can select the model that ideal the specific torque. Two types of voltage: DC24V and 90V. Has a high torque rising speed and is ideal for use as a safety brake because of the rapid brake function.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RNB0.4G
RNB0.8G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Torque
(N・m)

SGD 149.60

1 Piece(s) 7 Day(s) 104

SGD 181.72

1 Piece(s) 7 Day(s) 108

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Operating Condition Dry
Non-Excitation Operation Type Holding / Emergency Stop Used Motive Energy General Purpose Teeth Meshing Full Position
Environment, Applications Standard Max. Operating Rotational Speed(rpm) 4000 Rated Torque (Range)(N・m) 0.1~30
Main Body Mounting Type Side mounting (Pilot type) Shaft Structure Butt Weld Tooth Shape Standard Gear
Structure Thin Feature Standard Cooling Naturally Cooled
Insulation Class No Specifications DC24V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)