(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt Loctite "Precoat" 204 (SUS) With 10 mm Coating Below Head

Hex Bolt Loctite "Precoat" 204 (SUS) With 10 mm Coating Below Head

The hex bolts are coated with LOCTITE and sold in small quantities. Please use the loosening prevention feature as necessary.

Part Number

Configured Part Number is shown.

HXN204-SUS-KS10-M4X25

Part Number
HXN204-SUS-KS10-M4X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 3.48

10 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 25 Pitch(mm) 0.7
Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Thread Type Metric coarse Additional Shape Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)