(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt Loctite “Precoat” 202 (SUS) With Full Coating

Hex Bolt Loctite “Precoat” 202 (SUS) With Full Coating

The hex bolts are coated with LOCTITE and sold in small quantities. Please use the loosening prevention feature as necessary.

Part Number

Configured Part Number is shown.

HXN202-SUS-A-M6X15

Part Number
HXN202-SUS-A-M6X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 5.45

10 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 15 Pitch(mm) 1
Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Thread Type Metric coarse Additional Shape Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)