(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ceiling screw【1,000 Pieces Per Package】

Ceiling screw

Screw for building materials, light gauge steel screw made by Marvel Corporation. Bright chromate plating steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K-22
K-22C
K-25
K-25C
K-32C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details)

SGD 24.60

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 22Bright Chromate PlatingBright Chromate Plating

SGD 37.20

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 22Painting / CoatingHead Paint (White)

SGD 29.50

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 25Bright Chromate PlatingBright Chromate Plating

SGD 40.30

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 25Painting / CoatingHead Paint (White)

SGD 50.20

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 32Painting / CoatingHead Paint (White)

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 3.5 Material Steel
Mounting Hole Shape Phillips Sales Unit Box/package Head type Countersunk Head
Qty.(piece) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)