(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z plug (case included)【30-70 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
Z6-30
Z7-35
Z8-40
Z10-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Collar
(mm)
Drill Diameter
(mm)
Qty.
(piece)

SGD 22.80

70 Pieces Per Package

1 Pack(s) 4 Day(s) 30Yellow670

SGD 22.80

60 Pieces Per Package

1 Pack(s) 4 Day(s) 35Green760

SGD 21.20

50 Pieces Per Package

1 Pack(s) 4 Day(s) 40Blue850

SGD 20.40

30 Pieces Per Package

1 Pack(s) 4 Day(s) 50Orange1030

Loading...

  1. 1

Basic Information

Type Plug Material Nylon 6 Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape No Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)