(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z plug (cup included)【55-130 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
ZC6-30
ZC7-35
ZC8-40
ZC10-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Collar
(mm)
Drill Diameter
(mm)

SGD 24.20

130 Pieces Per Package

1 Pack(s) 4 Day(s) 30Yellowφ6

SGD 25.80

110 Pieces Per Package

1 Pack(s) 4 Day(s) 35Greenφ7

SGD 24.40

100 Pieces Per Package

1 Pack(s) 4 Day(s) 40Blueφ8

SGD 24.40

55 Pieces Per Package

1 Pack(s) 4 Day(s) 50Orangeφ10

Loading...

  1. 1

Basic Information

Type Plug Material Nylon 6 Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape No Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)