(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotor/Iron Door Roller for Heavy Loads Flat Type

Rotor/Iron Door Roller for Heavy Loads Flat Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WHP-0502
WHP-0602
WHP-0752
WHP-0902
WHP-1052
WHP-1202
WHU-0502
WHU-0602
WHU-0752
WHU-0902
WHU-1052
WHU-1202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material The material of frames Type Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 27.32

1 Piece(s) 10 Day(s) [Cast Iron] Cast IronNoHeavy-Duty Door RollerFlat TypeMetal50-50

SGD 33.61

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronNo-----60

SGD 46.60

1 Piece(s) 10 Day(s) [Cast Iron] Cast IronNoHeavy-Duty Door RollerFlat TypeMetal75-75

SGD 64.90

1 Piece(s) 10 Day(s) [Cast Iron] Cast IronNoHeavy-Duty Door RollerFlat TypeMetal90-90

SGD 92.90

1 Piece(s) 10 Day(s) [Cast Iron] Cast IronNoHeavy-Duty Door RollerFlat TypeMetal105-105

SGD 106.00

1 Piece(s) 10 Day(s) [Cast Iron] Cast IronNoHeavy-Duty Door RollerFlat TypeMetal120-120

SGD 36.70

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteelHeavy-Duty Door RollerFlat TypeMetal5010050

SGD 41.40

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteelHeavy-Duty Door RollerFlat TypeMetal6010060

SGD 54.70

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteelHeavy-Duty Door RollerFlat TypeMetal7512075

SGD 73.60

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteelHeavy-Duty Door RollerFlat TypeMetal9012090

SGD 80.77

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteel-----105

SGD 118.30

1 Piece(s) 7 Day(s) [Cast Iron] Cast IronSteelHeavy-Duty Door RollerFlat TypeMetal120145120

Loading...

  1. 1

Basic Information

Shape Flat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)